Part Number: ADM00506

MCP37XXX HIGH-SPEED PIPELINE ADC DATA CAPTURE CARD


  • Works with all MCP37XXX Evaluation Boards 
  • Enables programming of SPI control on A/D converters 
  • USB interface to export data to PC graphical user interface 

Overview


The MCP37XXX High-Speed Pipeline ADC Data Capture Card (ADM00506) is an FPGA-based memory buffer for the digital data received from the Analog to Digital Converter (ADC) on board the MCP37XXX Evaluation Boards. The data capture card connects to a PC via a USB cable, providing the user with two functionalities:
• The ability to send user commands directly to the ADC device using the PC GUI.
• The ability to collect data from the Evaluation Board and send it to the PC GUI.

Compatible evaluation boards for use with this data capture card:
-MCP37XX0-200, 14-bit 200 Msps ADC VTLA Evaluation Board (ADM00652)
-MCP37X3X-200 16-bit 200 Evaluation Board (ADM00700)
-MCP37X1X-200 12-bit 200 Evaluation Board (ADM00707)
-MCP37X10-200 12-bit Single Channel Evaluation Board (ADM00735)


Obsoleted compatible evaluation boards:
-MCP37X3X-200, 16-bit 200 Msps ADC VTLA Evaluation Board (ADM00505)
-MCP37X1X-200, 12-bit 200 Msps ADC VTLA Evaluation Board (ADM00619)

Package Contents
  • 1x MCP37XXX High-Speed Pipelined ADC Data Capture Card (ADM00506) 
  • 1x 5V Wall Mountable Switching Power Supply 
  • 1x USB-A to USB Mini-B Cable

Documentation


Title
Document Id
MCP37xxx Data Capture Card (ADM00506) Gerbers Download 62b0be9d-a034-4bfd-af19-d6e0f01c2ea1
MCP37xxx Data Capture Card (ADM00506) BOM Download aa150534-0063-4f20-afdf-9df69a0a50de
MCP37xxx Data Capture Card (ADM00506) Schematics Download 09b29c8c-55c5-4988-bd71-2b9ab0ea6b68
MCP37xxx Data Capture Card (ADM00506) Design Files Download 2cb3a292-c49f-4fb7-b5e2-477f1a69c005

Software


Title
Date
Pipeline ADC Utility (v1.3.10) Download 19 Aug 2020