The MCP19035 600 kHz Synchronous Buck Controller Evaluation Board is a compact, highly efficient, step-down voltage regulator that will convert the input voltage rail (typically 12V) to 1.8V regulated output voltage. The maximum output current for this step-down converter is 10A. The board demonstrates the capabilities of the MCP19035 600 KHz Synchronous Buck Converter, as well as Microchip’s high-performance power MOSFET transistors. Test points for various signals are provided for measuring different parameters of the converter. The evaluation board can be modified to support output voltages ranging from 0.9V to 3.3V by changing a single resistor.
Devices Supported: MCP19035
Title
|
|||
---|---|---|---|
MCP19035 600 kHz Synchronous Buck Controller Evaluation Board | Download | ||
MCP19035 600 kHz Sync Buck Controller Eval Board (ADM00445) BOM | Download | ||
MCP19035 600 kHz Sync Buck Controller Eval Board (ADM00445) Schematics | Download | ||
MCP19035 600 kHz Sync Buck Controller Eval Board (ADM00445) Gerbers | Download | ||
MCP19035 Data Sheet | Download |
Title
|
Date
|
||
---|---|---|---|
MCP19035 Design Analyzer v1.0 | Download | 08 Nov 2012 |