We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: ADM00433

MCP16301 5V/600MA LOW NOISE EVALUATION BOARD


 

  • Input voltage: 6 to 30V
  • Output voltage: 5V
  • Output capability: 600 mA load current
  • Output ripple plus noise: 30 mVp-p @ 12V input and 100 mA load
  • Low radiated noise
  • Efficiency: up to 91% @ 12V input
  •  

    Overview


    The MCP16301 5V/600mA Low Noise Evaluation Board is used to demonstrate a high voltage input DC-DC converter design, which can deliver high efficiency, while minimizing high-frequency switching noise. The board steps down high input voltages, up to 30V, to a low output voltage, having more than 90% efficiency and a minimum of 30 mV output ripple. High-frequency input/output noise generated by the switching converters can reach high-noise levels that interfere with other devices powered from the same source. The high amplitude of high-frequency noise can disturb some RF systems. High efficiency is achieved with the MCP16301 buck converter by switching the integrated N-Channel MOSFET at a high speed. The evaluation board is optimized for 12V Input and 100 mA load.

    Devices Supported:  MCP16301

    Documentation


    Title
    Document Id
    MCP16301 Evaluation Board User's Guide Download 6361440b-703c-45cf-a49d-4bf83c1cceeb
    MCP16301 5V/600mA Low Noise Evaluation Board (ADM00433) BOM Download aba1f306-4836-401d-9af5-6ee414c761fe
    MCP16301 5V/600mA Low Noise Evaluation Board (ADM00433) Schematics Download e362dd7a-04be-47ff-af01-92aa864908de
    MCP16301 5V/600mA Low Noise Evaluation Board (ADM00433) Gerbers Download 054e22eb-85fa-4ed7-b174-e72f08db17a2

    Application Notes


    Title
    Date
    Document Category
    Reduction of the High-Frequency Switching Noise in the MCP16301 High Voltage Buck Converter 15 Feb 2013 Link Application Notes

    Software


    Title
    Date
    MCP16301 Design Analyzer v1.0 Download 23 Jun 2011