Part Number: ADM00419

MCP2210 BREAKOUT MODULE


  • Small plug-in board with DIP form factor (2, 10-pin headers spaced at 0.6 inches)
  • Mini-USB connector
  • Access to the SPI bus signals (MOSI, MISO, SCK)
  • 9 GP lines, configurable for GPIO, Chip Select or dedicated function operation
  • PICkit Serial Analyzer compatible header
  • 3.3 or 5V jumper selectable VDD
  • Able to supply up to 500mA to the rest of the system
  • Overview


    The MCP2210 Breakout Module can be used with either the MCP2210 Motherboard or as a standalone USB to SPI (Master) bridge module. The breakout board provides all the needed signals in order to assist the user in building their own boards using the MCP2210. The MCP2210 Utility software allows custom device configuration. In addition, a DLL package is also available in order to allow development of custom software utilizing the MCP2210.

    Devices Supported:  MCP2210

    Package Contents

    The MCP2210 Breakout Module can be used with either the MCP2210 Motherboard or as a standalone USB to SPI (Master) bridge module. The breakout board provides all the needed signals in order to assist the user in building their own boards using the MCP2210. The MCP2210 Utility software allows custom device configuration. In addition, a DLL package is also available in order to allow development of custom software utilizing the MCP2210.

    Devices Supported:  MCP2210

    Documentation


    Title
    Document Id
    MCP2210 Breakout Module (ADM00419) Gerbers Download 11adff8e-3a17-46f0-b9a8-9a9734b33d4f
    MCP2210 Breakout Module (ADM00419) BOM Download c87af617-82a5-4a95-9ac2-8ea160d7990e
    MCP2210 Breakout Module (ADM00419) Schematics Download 8847b9c4-99b6-41cd-8300-8d8c0a9e17d3
    MCP2210 Breakout Module User's Guide Download 07984430-ded3-4aef-9066-79a1af89c674
    MCP2210 - USB to SPI Protocol Converter with GPIO (Host Mode) Download e3fd840d-f65f-4707-a45e-b97044a45b29

    Software


    Title
    Date
    MCP2210 Utility v1.2.3 Download 19 Dec 2017
    MCP2210 DLL (v2.1) Download 17 May 2016
    MCP2210 DLL Download 21 Apr 2015
    MCP2210 Command Line Interface (v1.0.0) Download 26 Mar 2015
    MCP2210 Terminal Android App Download 17 Feb 2015
    MCP2210 SPI Terminal v1.0 Download 30 Jan 2012