The MCP16301 High Voltage Buck-Boost Demo Board is designed to operate from a 5V to 30V input and regulate the output to 12V. Test points for input power and load are provided to demonstrate the capability of the demo board over the entire range. The MCP16301 High Voltage Buck-Boost Demo Board was designed using small surface-mount components to show application size for a high voltage buck-boost design.
Devices Supported: MCP16301
Title
|
|||
---|---|---|---|
MCP16301/MCP16301H Data Sheet | Download | ||
MCP16301 High Voltage Buck-Boost Demo Board (ADM00399) BOM | Download | ||
MCP16301 High Voltage Buck-Boost Demo Board (ADM00399) Schematics | Download | ||
MCP16301 High Voltage Buck-Boost Demo Board (ADM00399) Gerbers | Download | ||
MCP16301 High Voltage Buck-Boost Demo Board User's Guide | Download |