Part Number: ADM00398

MCP3911 ADC EVALUATION BOARD FOR 16-BIT MCUS


 

  • Dual ADC MCP3911 output display using serial communication to PC software Hi-Resolution ADC Utility (formerly the Energy Management Utility)
  • Simultaneous 55 ksps at 95 dB SINAD performance on dual MCP3911 channels
  • System and ADC performance analysis through graphical PC tools showing Noise Histogram, Frequency Domain (FFT), Time domain scope plot, and statistical numerical analysis
  • Robust hardware design with analog grounding and analog/digital separation, allowing low noise evaluation of the MCP3911 device
  • Separate power supplies and power planes (4 layer board)
  • PICtail Plus connectors for Explorer-16 daughter board compatibility
  •  

    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Overview


    The MCP3911 ADC Evaluation Board for 16-Bit MCUs system provides the ability to evaluate the performance of the MCP3911 dual-channel ADC. It also provides a development platform for 16-bit PIC-based applications, using existing 100-pin PIM systems compatible with the Explorer-16 and other high pin count PIC demo boards. The system comes with a programmed PIC24FJ256GA110 PIM module that communicates with the included PC software for data exchange and ADC configuration.

    The MCP3911 ADC Evaluation Board for 16-Bit MCUs uses the Hi-Resolution ADC Utility (formerly the Energy Management Utility) software for evaluation of the MCP3911 via USB connection to the board.

    Package Contents
    • 1x MCP3911 ADC Evaluation Board for 16-Bit MCUs
    • 1x Mini-USB cable

    Documentation


    Title
    Document Id
    MCP3911 ADC Evaluation Board for 16-Bit MCUs User's Guide Download 87a23a90-87c1-4f6c-a048-ae19b973a9d9
    MCP3911 ADC Evaluation Board (ADM00398) BOM Download f41f9dd6-6efe-474b-b582-684dfce5e2cd
    MCP3911 ADC Evaluation Board (ADM00398) Gerbers Download 07c6c183-2688-4859-99da-ffc7a7dbf665
    MCP3911 ADC Evaluation Board (ADM00398) Schematics Download 6674eba5-c234-4cff-a9d9-ffa1f25e4b24
    MCP3911 ADC Evaluation Board (ADM00398) Design Files Download c70d8c07-9699-4ea8-afa1-1563200367c6
    MCP3911 ADC Evaluation Board (ADM00398) 3D PDF Download 73835e6e-a431-4ccd-b51d-2f494a79df1e

    Application Notes


    Title
    Date
    Document Category
    Application Note 20 Apr 2012 Link Application Notes

    Software


    Title
    Date
    Energy Management Utility (v1.4.5) Download 25 Jan 2022
    Hi-Resolution ADC Utility (v1.7.1) Download 13 Aug 2024
    MCP3911 ADC Evaluation Board (ADM00398) Firmware Download 23 Mar 2012