Part Number: ADM00397

MCP19111 EVALUATION BOARD


  • Vin range: 5V to 12V
  • Adjustable Vout range: 0.5V to 3.6V
  • Maximum output current: 30A with proper air flow
  • Programming and I2C communication headers
  • Factory programmed to produce 1.8V from 12V source
  • The factory programmed source code is available 

Overview


The MCP19111 is a digitally-enhanced PWM controller. It combines a pure-analog PWM controller with a supervisory microcontroller making it a fast, cost-effective, and configurable power conversion solution. The MCP19111 is ideal for standard power conversion, LED drivers, and battery charging applications. The MCP19111 Evaluation Board demonstrates how the MCP19111 device operates in a synchronous buck topology over a wide input voltage and load range. Nearly all operational and control system parameters are programmable by utilizing the integrated PIC microcontroller core. MPLAB X IDE can be used in conjunction with a Graphical User Interface (GUI) plug-in to easily configure the MCP19111. Alternatively, the user can program the MCP19111 using their own firmware, tailoring it to their application. The evaluation board contains headers for ICSP™ (In-Circuit Serial Programming™) as well as I2C communication, pull-up and pull-down resistor pads and test point pads on each GPIO pin, and two push buttons for system development. 

Devices Supported:   MCP19111

PLEASE NOTE: This kit does NOT contain the hardware programming tool. Please use Microchip’s PICKIT3 (PG164130).

Package Contents

The MCP19111 is a digitally-enhanced PWM controller. It combines a pure-analog PWM controller with a supervisory microcontroller making it a fast, cost-effective, and configurable power conversion solution. The MCP19111 is ideal for standard power conversion, LED drivers, and battery charging applications. The MCP19111 Evaluation Board demonstrates how the MCP19111 device operates in a synchronous buck topology over a wide input voltage and load range. Nearly all operational and control system parameters are programmable by utilizing the integrated PIC microcontroller core. MPLAB X IDE can be used in conjunction with a Graphical User Interface (GUI) plug-in to easily configure the MCP19111. Alternatively, the user can program the MCP19111 using their own firmware, tailoring it to their application. The evaluation board contains headers for ICSP™ (In-Circuit Serial Programming™) as well as I2C communication, pull-up and pull-down resistor pads and test point pads on each GPIO pin, and two push buttons for system development. 

Devices Supported:   MCP19111

PLEASE NOTE: This kit does NOT contain the hardware programming tool. Please use Microchip’s PICKIT3 (PG164130).

Documentation


Title
Document Id
MCP19110/MCP19111 Analog Controller w/ Integrated Driver Data Sheet Download 9de67426-1c31-43f9-9487-10757044cfa2
MCP19110/11/18/19 - Buck Power Supply Graphical User Interface User's Guide Download f142b194-f9ad-4749-93f9-5579b9dbf9f2
MCP19111 Programming Specification Download d94d42a5-6568-43d1-b2a0-86d4d4d42bd6
MCP19111 Evaluation Board (ADM00397) Schematics Download cd79bcbe-c502-45e6-ba71-4dd1c8a2aee9
MCP19111 Evaluation Board (ADM00397) BOM Download eb60a7a1-d8ac-45a5-bb31-6daa575141c2
MCP19111 Evaluation Board (ADM00397) Gerbers Download 40ae75af-6eb0-4379-b850-bbbcf18dacaf

Software


Title
Date
MCP19XXX - Buck Power Supply MPLABX GUI Plug-In Download 27 Apr 2015