We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: ADM00352

MCP16301 HIGH VOLTAGE BUCK CONVERTER 600 MA DEMO BOARD


  • Output Voltage set to 3.3V
  • 600 mA Output Current
  • Input Voltage Range 4V to 30V with 40V Transients
  • EN Input Test Point
  • Overview


    Demo board supporting the development of MCP16301 high input voltage, 600 mA, buck converter.

     Devices Supported: MCP16301

    Package Contents

    Demo board supporting the development of MCP16301 high input voltage, 600 mA, buck converter.

     Devices Supported: MCP16301

    Software


    Title
    Date
    MCP16301 Design Analyzer v1.0 Download 23 Jun 2011