Part Number: AC500100

EERAM I²C PICTAIL KIT


  • 4 Kbit and 16 Kbit I²C serial EERAM devices
  • Follows the published recommended capacitor selection for the EERAM device
  • Test points with probe loops for SCL, SDA, VCC and GND
  • On-board pull-ups for I²C bus operation
  • SMD jumper options for 3.3V and 5V operation
  • On-board RC filter ensures VCC ramp rate adheres to data sheet requirements
  • 0.1" two-way jumper for VCAP/VCC operation
  • PICtail™ Plus and mikroBUS™ connectors

Overview


The EERAM I²C PICtail™ Kit demonstrates the features and abilities of the 47C04 and 47L16 I²C EERAM devices in standard development platforms. By designing this daughter board with the PICtail Plus and mikroBUS™ connectors, it will operate with the Explorer 8 Development Board, the Explorer 16/32 Development Board, and many other tools. Package contents includes an Info Sheet and two EERAM I²C PICtail Plus Daughter Boards: (a) 47C04 (4 Kbit, 5V EERAM) and (b) 47L16 (16 Kbit, 3.3V EERAM).
Package Contents
  • Two EERAM I²C PICtail boards:
    • 47C04 (4 Kbit, 5V I²C EERAM)
    • 47L16 (16 Kbit, 3.3V I²C EERAM)
  • Information Sheet

Documentation


Title
Document Id
I2C EERAM PICtail Daughter Board w/ mikroBUS Connector Info Sheet Download dbf4b6bd-f76b-482c-9e4b-c1b9a83fa8d9

Application Notes


Title
Date
Document Category
Using Microchip I2C EERAMs with MPLAB X and MPLAB Code Configurator 22 Apr 2020 Link Application Notes
AN3171 - Migrating from FRAM to EERAM 02 Dec 2019 Link Application Notes
AN2257 - Choosing the Right EERAM VCAP Capacitor 02 Dec 2019 Link Application Notes