Part Number: AC320212

565 LCD ADAPTER GRAPHICS CARD


The 565 LCD Adapter Graphics Card is designed to allow the color space mapping to increase from the 16-bit output to the 24-bit input which is found on most of the displays.

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The 565 LCD Adapter Graphics Card (AC320212) enables controllerless-based graphics for a large variety of Microchip starter kits.  The 565 LCD Adapter Graphics Card is designed to allow the color space mapping to increase from the 16-bit output to the 24-bit input which is found on most of the displays.

The 565 LCD Adapter Graphic Card is designed to be used with the following development boards:

• SAM E70 Xplained Ultra (Part number: DM320113)
• Curiosity PIC32 MZ EF 2.0 Development Board (Part number: DM320209)
• High-Performance 4.3" WQVGA Display Module with maXTouch (Part number: AC320005-4)
• High-Performance WVGA LCD Display Module with maXTouch (Part number : AC320005-5)

Documentation


Title
Document Id
565 LCD Adapter Graphics Card Information Sheet Download 0343df81-c315-45c9-8598-017ad3e22e23