We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC320100

PIC32 AUDIO CODEC DAUGHTER CARD - AK4642EN


The PIC32 Audio Codec Daughter Board AC320100 features include:
• AK4642EN Stereo Input / Output Codec
• MCP1801 Power Regulator
• On-board MEMs Microphone
• 3.5 mm Inputs and Outputs:

 

- Line In
- External Mic In
- Line Out
- Headphone Out

Overview


The PIC32 Audio Codec Daughter Board AC320100 is a high-performance stereo codec board for selected PIC32 hardware development platforms. This board features the AKM AK4642EN stereo codec, which includes built-in microphone and headphone amplifiers. This board is suitable for adding audio input and output capabilities to the PIC32 Bluetooth Starter Kit (DM320018), and is compatible with the PIC32 Bluetooth Audio Development Kit (DV320032).

- Based on the AKM 4642 16-bit audio codec
- The board replaces the Audio DAC (AK4384) daughter board on the PIC32 Bluetooth Audio Development Kit (DV320032)
- This enables microphone capability and full duplex audio I2S from the PIC32
o Audio voice capture
o Bluetooth Hands free profile
o Integrated MEMS microphone on board, or external microphone input
- Can enable the PIC32 Bluetooth Starter Kit (DM320018) with audio in specific applications
- Has a new application featured in MPLAB Harmony v1.03 and later, with more to come

Documentation


Title
Document Id
PIC32 Audio Codec Daughter Board AK4624EN Information Sheet Download d81269aa-04da-41be-ba6c-8eb42cb82b3f