The features of the KSZ8863 Daughter Board include:
• RMII interface with MDC/MDIO management interface for register configuration
• Fast start-up and link
• Loopback modes for diagnostics
• Integrated 3-Port 10/100 Managed Switch with PHYs
• IEEE 802.1q VLAN Support
• Optional SPI interface
• Compliant with IEEE 802.3u standard
The KSZ8863 Daughter Board (AC320004-7) enables Ethernet communication with a variety of Microchip starter kits.
This daughter board is designed specifically to be used with the PIC32 Ethernet Starter Kit II (DM320004-2) or the PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Starter Kit (DM320007).
It can also be used with other Microchip's development hardware.