We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC320004-6

AC320004-6 - KSZ8061 PHY DAUGHTER BOARD


This board features a 22 pin header for connecting the board into Compatible PIC32 Starter kits. The Board has a KSZ8061 Ethernet Physical Layer Chip, Configured to use RMII. The features of the KSZ8061 Daughter Board includes- 

  • RMI interface with MDC/MDIO management interface for register configuration
  • Fast Start- up and link
  • Loop back modes for diagnostics

Overview


The KSZ8061 Daughter Board (AC320004-6) enables Ethernet Communication with a variety of Microchip Starter kits. This daughter Board is designed specifically to be used with the PIC32 Ethernet Starter kit II or the PIC32 MZ Connectivity with Floating Point Unit (EF) Starter Kit. It can also be used with the other Microchip Development Hardware.

Documentation


Title
Document Id
KSZ8061 Daughter Board Information Sheet Download 1527f4ba-d7c7-461b-a7ed-f5dbac553330

Silicon Products

Product
Title
Product
Title
KSZ8061 10/100 Base-T/TX Ethernet Transceiver with Quiet-WIRE(R) KSZ8061 10/100 Base-T/TX Ethernet Transceiver with Quiet-WIRE(R)