We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC320004-4

AC320004-4 - LAN9303 PHY SWITCH DAUGHTER BOARD


  • High-performance, full-featured 3-port switches with per-port IEEE 802.1Q VLAN support (up to 16 VLAN groups)
  • Industry's highest (±8kV/15kV) per-port ESD protection
  • IGMP v1/v2 monitoring for multicast packet filtering
  • Up to 200 Mbps network speed via a Turbo MII interface
  • Optional EEPROM or external CPU serial management support via an I²C™ interface
  • Virtual PHY feature simplifies software development by mimicking multiple switch ports as a single-port PHY
  • Integrated regulators require a single 3.3V supply

Overview


Microchips LAN9303 Switch PHY Daughter Board is populated with a high-performance, small-footprint, full-featured 3-port managed LAN9303 Ethernet switch and a 2 port Base-TX MAGJACK connector. It is designed for easy development of RMII Ethernet control applications when plugged into the PIC32 compatible Starter Kits.

The LAN9303 Switch PHY Daughter Board (AC320004-4) enables Ethernet communication with the starter kits listed below.

PIC32MZ EC Starter Kit
PIC32 Ethernet Starter Kit II

Documentation


Title
Document Id
LAN9303 PHY Daughter Board Information Sheet Download 7f1bf66a-efe5-4340-9605-a9bf250ccb4e

Silicon Products

Product
Title
Product
Title
LAN9303 3-Port 10/100 Managed Ethernet Switch LAN9303 3-Port 10/100 Managed Ethernet Switch