Part Number: AC320004-2

IC PLUS IP101G PHY DAUGHTER BOARD


  • 10/100Mbps IEEE 802.3/802.3u compliant Fast Ethernet transceiver
  • Supports 100-Base-TX/Fx Media Interface
  • Supports MII/ RMII Interface
  • Supports Auto MDI/MDIX function

Overview


This product is no longer available for sale.
The IC Plus IP101G PHY Daughter Board is populated with the IEE 802.3/802.3u compliant single port Fast 10/100Mbps Ethernet Transceiver with support for Auto MDI/MDIX function, hardware interrupt and duplex status change IP101G Ethernet PHY. It is designed for easy development of RMII Ethernet control applications when plugged into the PIC32 compatible Starter Kits .

The IC Plus IP101G PHY Daughter Board (AC320004-2) enables Ethernet communication with the starter kits listed below.

To download PHY daughter board software drivers, please visit MPLAB HARMONY SOFTWARE FRAMEWORK

Documentation


Title
Document Id
IC Plus IP101G PHY Daughter Board Information Sheet Download 42ff9aad-ee4e-4821-83ae-b58dad5505b8
IC Plus IP101G PHY Daughter Board Design Documentation Download 0c10e06f-8a27-4d6d-8d1d-2b984e9145f9