The PIC16(L)F1619 Emulation Extension Pak* delivers advanced in-circuit debugging features:
Hardware Instruction Trace**
32 Runtime Data Watch points**
32 Powerful Hardware breakpoints/trigger events: address/data, ranges, data-masking/comparison, in/out of ISR
Runtime register reads/writes and breakpoints
4 Event Combiners: each combines 8 combinational or sequential events into a single event trigger
Stack Snapshot
Trigger In/Out
Event breakpoints
Breakpoints and other events can trigger without halting execution
Stopwatch Cycle Counter
Previous PC query
Breakpoints, trace, stack snapshots, triggers, and event combiners use a common set of events for complex triggering
Trace adapter/cable** and short gold SIP pins included.
* Emulates PIC16(L)F1613/4/5/8/9, PIC12(L)F1612 devices
** Requires MPLAB REAL ICE tool.