The PIC16(L)F1789-ME2 Emulation Extension Pak* delivers advanced in-circuit debugging features:
- Hardware Instruction Trace**
- 32 Runtime Data Watch points**
- 32 Powerful Hardware breakpoints/trigger events: address/data, ranges, data-masking/comparison, in/out of ISR
- Runtime register reads/writes and breakpoints
- 4 Event Combiners: each combines 8 combinational or sequential events into a single event trigger
- Stack Snapshot
- Trigger In/Out
- Event breakpoints
- Breakpoints and other events can trigger without halting execution
- Stopwatch Cycle Counter
- Previous PC query
- Breakpoints, trace, stack snapshots, triggers, and event combiners use a common set of events for complex triggering
Trace adapter/cable** and short gold SIP pins included.
*Emulates PIC16(L)F1782/3/4/6/7/8/9 devices.
**Requires MPLAB REAL ICE tool.