Part Number: AC244007

AC244007 - MPLAB REAL ICE JTAG ADAPTER


Connection to the target device with the MIPS Technologies 2x7 pin JTAG connection standard.

Overview


The MPLAB REAL ICE JTAG Adapter allows connection to the target device with the MIPS Technologies 2x7 pin JTAG connection standard. The electrical interface permits programming and debugging operations over the target device full voltage range. The interface supports all Microchip PIC32MX devices. It connects with a keyed ribbon cable to a 2x7 header on Microchip demonstration boards.

Documentation


Title
Document Id
MPLAB REAL ICE JTAG Adaptor Instruction Sheet Download 7464748e-ae8c-466d-8508-be150a61b2ed
JTAG Adapter for MPLAB REAL ICE Download dabcfa09-abb1-4492-8af8-d01898fa2479