We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC243003

SERIAL EEPROM PIM PICTAIL PACK


  • Plug-and-play with PICtail™ Plus connector and PICkit™ 2 connector 
  • High density, wide voltage range devices mounted to the boards 
  • Follows the published recommended usage for each bus, including decoupling capacitors, pull-up/down resistors
  • Test points for oscilloscope connections for firmware debugging (I2C™ and UNI/O® only)
  • All four standard serial interfaces are included for maximum flexibility in developing your application

 

Overview


The Serial EEPROM PIM PICtail™ Modules are a series of boards designed around Microchip Serial EEPROM devices. The boards are designed to interface with the PICtail Plus connector as well as the MPLAB® Starter Kit for Serial Memory Products and the PICkit™ 2, allowing you to get started right out of the box.

Documentation


Title
Document Id
Memory PICtail Plus and PIM Modules Download 516d0202-c9d5-44a6-815d-4eff4bc55dbc