We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC164144

LOW-COST CONTROLLERLESS (LCC) GRAPHICS PICTAIL PLUS DAUGHTER BOARD


  • Can drive QVGA 8bpp with PIC32 alone
  • Can drive WQVGA 16bpp with external 256KB SRAM Frame buffer
  • Display connector for interfacing with different display boards
  • PICtail Plus Interface for connecting to Explorer 16 Development Board
  • Starter Kit Connector

Overview


The Low-Cost Controllerless (LCC) Graphics PICtail Plus Daughter Board enables development of graphics solutions without an external graphics controller, thus reducing system BOM cost for many applications. The board is designed to attach to a PIC32 starter kit (DM320001, DM320003-2, DM320004) or an Explorer16 development board (DM240001) and one of Microchip LCD Modules including the Truly 3.2” QVGA board and the 4.3” WQVGA Powertip display panel

Documentation


Title
Document Id
PIC32 LCCG - New Demos Download e5faf0f8-0571-44cf-952f-d79ded241adc
Low Cost Controllerless (LCC) Graphics PICtailPlus Daughter Board Info Sheet Download 4766e407-dbd2-4ce1-8047-0a03dff257eb
PIC32 LCC - Object Layer Demo Download 151c4501-caf0-49d6-96c8-fb0a936ce679

Application Notes


Title
Date
Document Category
Using PIC32 MCUs to Develop Low-Cost Controllerless (LCC) Graphics Solutions 04 Nov 2014 Link Application Notes