We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: AC164141

SMART CARD PICTAIL DAUGHTER BOARD


  • Supports a wide range of Smart cards and SIM cards
  • Operates on a wide range of voltages from 3.3V – 5.0V DC
  • Includes PICtail™ Daughter Board and PICtail™ Plus Board connection interfaces
  • Additionally, Microchip also offers the free Microchip Smart Card ISO-7816 Software Library and applications notes to support the development of Smart Card applications for PIC18 and PIC24 microcontrollers.

Overview


The Smart Card/SIM Card (SC) PICtail™ Daughter Board is an expansion board used for evaluating, reading and writing data on Smart Cards and SIM card.

This daughter board requires an Explorer-16 Development Board, or PIC18 Explorer board to complete the board configuration.

Documentation


Title
Document Id
Smart Card/SIM Card (SC) PICtail™ Daughter Board Download 9bffa373-e29a-4e14-a8cb-c2099fff05e8