We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC164127-9

GRAPHICS DISPLAY TRULY 7 800X480 BOARD


  • 7” WVGA (800x480) TFT LCD with 24-bit parallel RGB interface
  • Resistive 4-wire touch screen
  • AR1020 Resistive Touch Controller

 

Overview


The Graphics Display Truly 7” 800x480 Board is a demonstration board for evaluating Microchip’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the Graphics LCD Controller PICtail™ Plus S1D13517 Board (AC164127-7).

Documentation


Title
Document Id
PIC32 WVGA VGA Epson S1D13517 Demo Download cb5d599f-d19c-448a-a1d9-b88b207735a2
Graphics Display Truly 7 800 x 480 Board Information Sheet Download c93f1ac1-d8ec-4c86-a4b2-c875c371c178

Application Notes


Title
Date
Document Category
Developing Graphics Apps using PIC MCUs w/Integrated Graphics Controller 28 Apr 2011 Link Application Notes