We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC164127-6

GRAPHICS DISPLAY POWERTIP 4.3IN. 480X272 BOARD


  • 4.3” WQVGA (480x272) TFT LCD with 24-bit parallel RGB interface
  • Resistive 4-wire touch screen

 

Overview


The Graphics Display Powertip 4.3” 480x272 Board is a demonstration board for evaluating Microchip’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the PIC24FJ256DA210 Development Board (DM240312), and Graphics LCD Controller PICtail™ Plus SSD1926 Board (AC164127-5).

Documentation


Title
Document Id
Graphics Display Powertip 4.3" 480x272 Board Download 89076999-9e4b-436c-9044-45bf426122e2

Application Notes


Title
Date
Document Category
Developing Graphics Apps using PIC MCUs w/Integrated Graphics Controller 28 Apr 2011 Link Application Notes