We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC164127-5

GRAPHICS LCD CONTROLLER PICTAIL PLUS SSD1926 BOARD


  • Graphics display controller Solomon Systech SSD1926 supporting 4/8 bit STN, 4/8 bit CSTN, 18-bit HR-TFT, and 9/12/18/24 bit TFT interface
  • SD/MMC Card socket, connected to SSD1926 via 4-wire interface
  • 16 Megabit (2Mx8) serial flash memory for additional data storage
  • Display connector for interfacing with different display boards
  • PICtail Plus Interface for connecting to Explorer 16 Development Board
  • PIC32 Starter Kit Connector

Overview


The Graphics LCD Controller PICtail™ Plus SSD1926 Board is a demonstration board for evaluating Microchip Technology’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the Explorer 16 development board (DM240001) or one of the PIC32 Starter Boards (DM320001, DM320003). The controller board has a connection for the display boards, such as the Graphics Display Truly 3.2 240x320 Board (AC164127-4).


Package Contents



Documentation


Title
Document Id
AN1246 - How to Create Widgets in Microchip Graphics Library Download 8ea870b0-c4a9-436a-9b6b-cfb7a001cb25
AN1227 - Using a Keyboard with the Microchip Graphics Library Download b3d32955-ce28-4a0a-a1d3-ef817f7b642c
AN1136 - How to Use Widgets in Microchip Graphics Library Download 16ccc705-de3b-436d-aee3-86d318ee21e0
Graphics LCD Controller PICtail Plus SSD1926 Info Sheet Download 56025a00-5b52-4890-8ca9-294080262a37

Application Notes


Title
Date
Document Category
AN1246 - How to Create Widgets in Microchip Graphics Library 23 Feb 2011 Legacy Collaterals
Developing Graphics Apps using PIC MCUs w/Integrated Graphics Controller 28 Apr 2011 Link Application Notes