We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC164125

SPEECH PLAYBACK PICTAIL PLUS DAUGHTER BOARD


  • 3V or 5V operation
  • Potentiometer for volume control
  • 4th order Low Pass Filter
  • Mono output via on-board speaker or stereo output via headphones
  • Shutdown control of power amplifier
  • On-board 250 Kbit SPI Serial EEPROM for voice storage

Overview


The Speech Playback PICtail Plus Daughter Board is for evaluation and development of speech recording and playback applications using Adaptive Differential Pulse Code Modulation (ADPCM). The daughter board is designed to interface with both the PICtail interface used on many PIC16 and PIC18 evaluation boards and the PICtail Plus card edge connector used on PIC24 and dsPIC evaluation boards. Reference AN643 for information on implementing an ADPCM solution.

Documentation


Title
Document Id
Speech Playback PICtail? Plus Daughter Board Info Sheet Download 2c1dbb88-69a5-44fe-9bca-f6f9043c8a21

Additional Resources


Getting Started

To get started, an HPC or PIC18 Explorer Board with a PIC18F87J1x or PIC18F8722 microcontroller, or an Explorer 16 Development Board with a PIC24F microcontroller is needed. The headers on the Speech Playback PICtail Plus Daughter Board allow insertion in the development boards in only one orientation. The demonstration software implements a talking thermometer using the TC74 temperature sensor on the HPC Explorer Board, PIC18 Explorer Board or the TC1047A temperature sensor on the Explorer 16 Development Board.