We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: AC164124

IRDA PICTAIL PLUS DAUGHTER BOARD


  • Infrared optical sensor.
  • PICtail™ Plus Daughter Board connection interface

 Signal Interface

 Functions I/O Pin Description
 RX  I  U1RX/U2RX  UART Receive
TX  O  U1TX/U2TX  UART Transmit

Overview


The IrDA PICtail™ Plus Daughter Board is designed to operate in conjunction with Microchip’s Explorer 16 or other development boards with a PICtail Plus connector and AN1071 IrDA Standard Stack for Microchip 16-bit and PIC32 devices to create an IrDA-enabled development and evaluation platform. The IrDA Stack is written to operate with the IrDA-enabled UARTs on the 16-bit PIC24 MCUs, PIC32 MCUs and dsPIC33 DSCs.

Documentation


Title
Document Id
AN1071 - IrDA Standard Stack for Microchip 16-Bit and 32-bit MCUs Download 06cb721b-6b5d-42e2-b871-546db1d42e83
IrDA® PICtail Plus Daughter Board Info Sheet Download 52cf7c74-f4e6-4d7e-9e34-fa99e3e39997

Additional Resources


Getting Started

To get started, an Explorer 16 development board is required. All Explorer 16 development boards are shipped with connector J5 installed. The IrDA® Standard PICtail Plus Daughter Board should be inserted into one of the top two sockets of J5. The orientation of the IrDA Standard PICtail Plus Daughter Board should be such that the optical sensors points toward the prototyping area on the Explorer 16 development board. If the board is inserted into the top most socket, UART1 must be utilized for infrared communication. If the board is inserted into the second top most sockets, UART2 must be utilized for infrared communication.

The IrDA™ Standard PICtail Plus Daughter Board can be used in conjunction with the IrDA Standard Stacks for Microchip 16-bit and PIC32 microcontrollers (see application note AN1071). The demonstration projects provided with the stack can be programmed into an Explorer 16 demonstration board and interact with either Explorer 16 demonstration board, or another device that also supports the pertinent IrDA® Standard protocol.