We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC164121

PICTAIL ETHERNET BOARD


  • 10BASE-T Ethernet
  • RJ-45 Female Ethernet Connector

Overview


The Ethernet PICtail™ Daughter Board provides a cost-effective method of evaluating and developing Ethernet control applications. The board is designed for flexibility and can be plugged into a wide selection of demonstration boards, including the PIC18 Explorer (DM183032). The development board is populated with the 28-pin ENC28J60 Ethernet controller which interfaces to the RJ-45 female connector. With a standard 28-pin PICtail pin out, the board is easily interfaced to Microchip’s 8-bit demonstration boards.

Contact us for support and sales related queires.

Documentation


Title
Document Id
Ethernet PICtail Daughter Board Info Sheet Download 2e5e7255-c3d7-4afd-9945-f01020e6fb62