Part Number: A2F500-DEV-KIT-2

SmartFusion Development Kit


SmartFusion Development Kit board includes:

Devices On-Board

  • A2F500M3G-FGG484
  • 500,000 System FPGA gates, 512 KB flash memory, 64 KB SRAM, and additional distributed SRAM in the FPGA fabric and external memory controller
  • Peripherals include Ethernet, DMAs, I2Cs, UARTs, timers, ADCs, DACs and additional analog resources
  • Refer to the SmartFusion product page for full device information
  • Flash Memory, SRAM Memory, and PSRAM

Interfaces

  • Programming connection for program and debug from Microchip's design tools
  • RVI header for application programming and debug from either Keil or IAR Systems
  • Mixed-signal header for daughter card support
  • USB-to-UART connection to UART_0 for HyperTerminal examples
  • DB9 connector for RS485 UART_1
  • Two DB9 connectors for CAN ports
  • RJ45 connector for 10/100 Ethernet (on-chip MAC and external PHY)
  • IGLOO PLUS expansion header for I/O expansion (for routing through the EMC I/Os)
  • A2F500 connector provides access to additional digital I/Os available in the A2F500 device
  • I2C headers
  • SPI headers
  • DirectC header

Overview


Microchip's SmartFusion Development Kit offers a full-featured development board so you can try the world's only FPGA with hard ARM ® CortexTM-M3 and programmable analog. The device contains on-chip flash and SRAM memory, as well as additional off-chip memory on the board. The board can communicate via Ethernet and HyperTerminal. The board also contains LEDs, switches, and extensive analog experimentation, including voltage rail monitoring, current POT, temperature diodes and voltage sweeping using active bipolar prescalers (ABPS). Networking interfaces include Ethernet PHY, CAN, UART, and RS485.

The kit is supported by Libero SoC Design Software, Microchip's design software for flash-based FPGAs and SoC FPGAs. You can also use a free evaluation version or full licensed version of either KeilTM or IAR Systems ® compiler. The Quickstart card and the user's guide contain the information related to the options for software, downloads, and licensing.

Package Contents
  • SmartFusion development board with SmartFusion A2F500M3G-FGG484 device
  • Low-cost programming stick (LCPS)
  • 5 V power supply with international adapters
  • USB 2.0 A to mini-B cable
  • Quickstart card

Note: This kit comes with a free Silver license for Libero SoC Design Software tool. 

Documentation


Title
Document Id
PCN1502: Change in SmartFusion Development Kit (A2F500-DEV-KIT-2) hardware Download c1a379b2-a778-49de-b2a3-7cadbef4e6b0
PCN 1105: SmartFusion (A2F200 and A2F500) Datasheet and Libero® Integrated Design Environment (IDE) v9.1 SP1 Software Update Download 84983800-3850-410c-b252-b536330763c5
PDN 1005: New SmartFusion Development Kit A2F500-DEV-KIT Replaces A2F-DEV-KIT Download b4011162-0ffc-4fda-a2ba-548947d776c4
CN 1105: SmartFusion (A2F200 and A2F500) Datasheet and Libero IDE Software v9.1 SP2/SP3 Update Download ed22794f-6d7c-4d0a-be93-26302a9c9c5a
A2F500-DEV-KIT-2 Manufacturing Programming File Download de889694-8ddf-441f-aef0-abd662203f47
Design Files for SmartFusion Micrium µC/OS-III Examples Download 411471dc-5653-4f8a-bfaf-de3ea234ce64
Design Files for SmartFusion Modbus TCP Demo Using lwIP and FreeRTOS Download 4bdf2a05-bccf-4826-bf1a-71ef90d2cd89
Design Files for SmartFusion SoC Display Solution Using Open GL SC Graphics Library and Customizable Display Controller Download 6530ca8f-cf6c-4394-919f-73c3454a2b70
Design Files for SmartFusion Modbus Reference Design Download fabcd161-bdc8-4946-bc19-03ba941e4d6a
Design files using IAR for SmartFusion cSoC Webserver Demo Using uIP and FreeRTOS Download 57862d5b-cfba-4e63-afa1-91c9feb75a20
Design files using Keil for SmartFusion cSoC Webserver Demo Using uIP and FreeRTOS Download 1b31174f-f1ab-4bcb-b1e3-aacd88dcd1fe
Design files using Softconsole for SmartFusion cSoC Webserver Demo Using uIP and FreeRTOS Download 09e2cce3-9abf-4dc8-b177-4076ddfb91e2
Evaluation Files for RoweBots Unison Ultra Tiny Linux OS Download a4406b51-a8df-4a95-8675-120a6adc80ee
MPM 5.0 for SmartFusion GUI and Design Files Installer Download af85aa30-8763-4a53-9322-1358c591ad83
EU Declaration of Conformity Download 4ebb29eb-938c-467a-a699-27a66cc52793
Mixed Signal Power Manager MPM 5.0 for SmartFusion User's Guide Download afafe65a-8a90-4dc1-9319-a9840c34ac73
RoweBots Unison Ultra Tiny Linux OS Download 2a68305c-d4a5-4c3c-bef7-80c6994ddb1f
SmartFusion Modbus TCP Demo Using lwIP and FreeRTOS User's Guide Download Link 46ba207a-1ed2-4501-9b55-4a69f7bb6395
SmartFusion Quickstart Guide for Micrium Download ac7a1ecd-c3c5-4ffb-b59f-a2385dffa215
QG0204: SmartFusion Development Kit Quickstart Guide Download 5ddd56c0-f9c2-4a20-af39-9d835f603533
QSC0204: SmartFusion Development Kit Quickstart Card Download 365677ab-015f-4244-a3b5-20add5934b91
UG0208: SmartFusion Development Kit User Guide Download a351fe44-c241-4d2a-a140-0d4d0e58ee4c
Intelligent Power Management with MPM for SmartFusion Download 68469a90-1283-413d-bdbd-4558a7a4eeb6
Statement of Volatility for SmartFusion Development Kit Download 75a84992-0a05-4d5d-84ca-b21d34b55b6e
Mixed Signal Power Manager (MPM) for SmartFusion Reference Design Product Brief Download 7c071d6e-0164-488e-be7e-3d1249068845
PCN 1207: New Revisions of Hardware Kits (A2F-EVAL-KIT, A2F500-DEV-KIT, A3PE-STARTER-KIT Download da9f7c26-5dbb-4f27-978c-af04dbed660f
RoHS, WEEE, and FCC Notification for Design Hardware and Software Download edc0bd20-0ac0-4d36-baef-6c0570c24be6
Libero SoC v11.6 User's Guide Download 20827f64-1421-4944-bbe9-d2581c270a25
Using Keil µVision and Microsemi SmartFusion Download 81e5e066-8480-4c8a-9ef1-90e2c4d59ed7
SmartFusion cSoC: Building Executable Image in Release Mode and Loading into eNVM Tutorial Download 1ece7108-c1bc-4187-81cb-32aa9fe7b33d

Application Notes


Title
Date
Document Category
SmartFusion Modbus TCP Demo Using lwIP and FreeRTOS User's Guide 16 Apr 2024 Link Application Notes
Intelligent Power Management with MPM for SmartFusion 02 Aug 2010 Supporting Collateral

Additional Resources


Package Carrier: Box
  Alphanumeric Parameter   Value
  License Type   Silver