Part Number: A2F-EVAL-KIT-2

SmartFusion Evaluation Kit


The SmartFusion Evaluation Kit board includes:

  • A2F200M3F-FGG484
  • 200,000 System FPGA gates, 256 KB flash memory, 64 KB SRAM, and additional distributed SRAM in the FPGA fabric and external memory controller
  • Peripherals include Ethernet, DMAs, I2Cs, UARTs, timers, ADCs, DACs and additional analog resources
  • Refer to the SmartFusion product page for full device information
  • SPI-flash memory connected to SPI_0 on the device
  • USB connection for programming and debug from Microchip's design tools
  • USB to UART connection to UART_0 for HyperTerminal examples
  • 10/100 Ethernet interface with on-chip MAC and external PHY
  • RVI header for application programming and debug from either Keil or IAR Systems
  • Mixed-signal header for daughter card support

Overview


Microchip's SmartFusionTM Evaluation Kit offers a simple, low-cost way to try the world's only FPGA with hard ARM ® CortexTM-M3 and programmable analog. The device contains on-chip flash and on-chip SRAM memory, as well as additional SPI flash memory. The board can communicate via Ethernet and HyperTerminal. The board also contains LEDs, switches,  and various voltage, current, and temperature monitoring functions for analog experimentation on the board.

The kit is supported by Libero SoC Design Software, Microchip's design software that includes SoftConsole Eclipse-based GNU software IDE. You can also use a free evaluation version or full licensed version of either KeilTM or IAR Systems ® compilers. The Quickstart card and the user's guide will walk you through the options for software, downloads, and licensing. Note: The OLED Display has been defeatured from the SmartFusion Evaluation Kit effective November 1, 2014, as per Customer Notification CN1418.Customer Notification CN1418A (addendum to CN1418) describes the process of designing without the OLED display on kits.

User Inputs and Outputs

  • First-order ?? DAC (sigma delta) output with 12-bit 500 Ksps update rate
  • Potentiometer used to vary voltage input for voltage and current monitoring
  • 8 LEDs connected to the FPGA fabric for FPGA demonstration
  • Jumpers for individual access to 4 out of 8 LEDs
  • 2 user input switches connected through FPGA fabric
  • Both LEDs and switches can be used with GPIO by connecting through the fabric
  • Selector to choose between GNU SoftConsole or RVI-Header for debug
  • Selector to switch between programming the device (fabric) and debug mode
  • On-board 20 MHz crystal for system clock
  • On-board 32.768 KHz for RTC
  • 5 user I/Os for debug
  • Access to header for unused I2C_1 peripheral
  • Access to header for unused SPI_1 peripheral
  • Access to header for unused UART_1 peripheral
  • Access to VAREFOUT header
  • Option to use internal 1.5 V regulator
Package Contents
  • SmartFusion evaluation board with SmartFusion A2F200M3F-FGG484 device
  • USB 2.0 A to mini-B cable
  • Quickstart card

Documentation


Title
Document Id
CN1407:SH-RTFG896-INTERPOSER-SB is bundled and purchasable with SK-AX2-CQ256-KITTOP only Download c4b1356a-52d3-488d-9791-51b98e4ec5ec
CN1418: Designing without OLED Display on SmartFusion Evaluation Kits Download 1c6beb92-0be0-4f48-8101-2523ffc0618f
CN1418A: Addendum A - Designing without OLED Display on Kits Download 2daeeb71-0634-4267-947e-e4d4feaf8580
New/Old OLED Display Drivers and Datasheets Download 17ffcf8f-feed-4310-991a-0d768020f3e5
EU Declaration of Conformity Download 4ebb29eb-938c-467a-a699-27a66cc52793
FlashPro v9.1 User Guide Download e1df6543-285a-4367-b215-872a2c4c69c8
Installing IP Cores and Drivers User's Guide Download 5e690e47-3cc0-4f8f-9918-1832c816d7aa
Libero IDE v9.1 User's Guide Download d833976e-58a0-4780-bfdf-167d8e9b2f24
Microsemi SoftConsole v3.1 User's Guide Download b779b4fc-8b8d-4d50-9b58-e7e174cb52ba
Mixed Signal Power Manager for SmartFusion User's Guide Download 70d59eb5-3997-46ff-b80f-cf54f2d77b8b
Mixed Signal Power Manager MPM 5.0 for SmartFusion User's Guide Download afafe65a-8a90-4dc1-9319-a9840c34ac73
RoweBots Unison Ultra Tiny Linux OS Download 2a68305c-d4a5-4c3c-bef7-80c6994ddb1f
SmartFusion Quickstart Guide for Micrium Download ac7a1ecd-c3c5-4ffb-b59f-a2385dffa215
SmartFusion Evaluation Kit Quickstart Card Download d2008cca-874b-4d75-b1e6-87c9a1f1df6c
UG0209: SmartFusion Evaluation Kit User Guide Download 565b7906-60b1-496c-94cb-48d7a25e3807
PCN 1207: New Revisions of Hardware Kits (A2F-EVAL-KIT, A2F500-DEV-KIT, A3PE-STARTER-KIT Download da9f7c26-5dbb-4f27-978c-af04dbed660f
RoHS, WEEE, and FCC Notification for Design Hardware and Software Download edc0bd20-0ac0-4d36-baef-6c0570c24be6
Libero SoC v11.6 User's Guide Download 20827f64-1421-4944-bbe9-d2581c270a25
SmartFusion cSoC: Building Executable Image in Release Mode and Loading into eNVM Tutorial Download 1ece7108-c1bc-4187-81cb-32aa9fe7b33d
Using Keil µVision and Microsemi SmartFusion Download 81e5e066-8480-4c8a-9ef1-90e2c4d59ed7
Using UART with a SmartFusion cSoC – Libero SoC and SoftConsole Flow Tutorial Download 678dbdca-4a48-457e-aeec-c11cccb4c172

Additional Resources


This Kit is ROHS Compliant!

Package Carrier: Box
 Alphanumeric Parameter   Value
  License Type   Silver