The 300W Wireless Power Transfer reference design consists of a Power Transmitter and a Power Receiver. The Power Transmitter design is based on the WP300TX01 device and the Power Receiver design is based on the WP300RX01 device. The 300W wireless power reference design implements a proprietary protocol developed from several years of R&D and granted U.S patents in the field of wireless power.
The system operates at more than 90% efficiency at 300W power and a Z-distance of 5-10 mm
For additional details, demo requests, and design files please visit the reference design page.