200W WIRELESS POWER REFERENCE DESIGN | Microchip Technology

Part Number: 200W_Wireless_Power

200W WIRELESS POWER REFERENCE DESIGN

**For development reference only, not a product for sale**


  • Wide Input Voltage Range (8V-24V)
  • Up to 90% Efficiency at 100W power
  • Effective Foreign Object Detection that can also detect NFC/RFID cards in the field
  • Over Voltage, Under voltage, Over Current protection schemes

Overview


The 200W Wireless Power reference design implements a proprietary protocol developed from several years of R&D and granted U.S patents in the field of wireless power. The 200W solution is ideal for applications such as Power Tools, Vacuum Robots, Industrial Slip Rings, Small Electric Vehicles and Drones.

The Transmitter can be powered from an 8- 24V D.C input and the receiver can regulate it's output voltage within this range. The system operates at 90% efficiency at 100W power and a Z-distance of 5-10mm.

For additional details, demo requests, and design files please visit the reference design page.