Title |
Title
TB3339 - Getting Started with the Timer/Counter Type E (TCE) and Waveform Extension (WEX) Peripherals
|
---|---|
Name |
Name
TB3339
|
Date |
Date
08/13/2024
|
Description |
Description
The AVR® EB Family of microcontrollers uses powerful timers to cover several applications, from signal measurement to event synchronization and waveform generation. The Timer/Counter type E (TCE) is a 16-bit Timer/Counter peripheral that can generate up to four pulse-width modulation (PWM) signals and has multiple waveform generation modes.
|
Title | Product | Title |
---|---|---|
AVR16EB28
12-bit Diff ADC/PGA, 4-Channel PWM, Flash RWW
|
AVR16EB28 | 12-bit Diff ADC/PGA, 4-Channel PWM, Flash RWW |
AVR16EB32
12-bit Diff ADC/PGA, 4-Channel PWM, Flash RWW
|
AVR16EB32 | 12-bit Diff ADC/PGA, 4-Channel PWM, Flash RWW |
AVR16EB20
12-bit Diff ADC/PGA, 4-Channel PWM, Flash RWW
|
AVR16EB20 | 12-bit Diff ADC/PGA, 4-Channel PWM, Flash RWW |
AVR16EB14
12-bit Diff ADC/PGA, 4-Channel PWM, Flash RWW
|
AVR16EB14 | 12-bit Diff ADC/PGA, 4-Channel PWM, Flash RWW |
AVR32EB28
12-bit Diff ADC/PGA, 4-Channel PWM, Flash RWW
|
AVR32EB28 | 12-bit Diff ADC/PGA, 4-Channel PWM, Flash RWW |
AVR32EB20
12-bit Diff ADC/PGA, 4-Channel PWM, Flash RWW
|
AVR32EB20 | 12-bit Diff ADC/PGA, 4-Channel PWM, Flash RWW |
AVR32EB32
12-bit Diff ADC/PGA, 4-Channel PWM, Flash RWW
|
AVR32EB32 | 12-bit Diff ADC/PGA, 4-Channel PWM, Flash RWW |
AVR32EB14
12-bit Diff ADC/PGA, 4-Channel PWM, Flash RWW
|
AVR32EB14 | 12-bit Diff ADC/PGA, 4-Channel PWM, Flash RWW |