Title |
Title
Using the Signal Routing Port Module on 8-bit PIC® Microcontrollers
|
---|---|
Name |
Name
TB3322
|
Date |
Date
11/22/2023
|
Product Categories |
Product Categories
8-bit MCU
|
Description |
Description
The Signal Routing Port module is one of the latest peripherals introduced on PIC family devices. This module behaves similarly to a regular I/O port, except that no external I/O pins are associated. All connections to the SRPORT are internal, allowing interconnection of multiple Core Independent Peripherals without requiring any external pins with the option to be clocked, which can be used to implement a shift register or state machines. This document will summarize some key features and use cases of this module.
|
Title | Product | Title |
---|---|---|
PIC18F56Q71
Differential ADC, Integrated Op Amps
|
PIC18F56Q71 | Differential ADC, Integrated Op Amps |
PIC18F46Q71
Differential ADC, Integrated Op Amps
|
PIC18F46Q71 | Differential ADC, Integrated Op Amps |
PIC18F26Q71
Differential ADC, Integrated Op Amps
|
PIC18F26Q71 | Differential ADC, Integrated Op Amps |
PIC18F44Q71
Differential ADC, Integrated Op Amps
|
PIC18F44Q71 | Differential ADC, Integrated Op Amps |
PIC18F54Q71
Differential ADC, Integrated Op Amps
|
PIC18F54Q71 | Differential ADC, Integrated Op Amps |
PIC18F55Q71
Differential ADC, Integrated Op Amps
|
PIC18F55Q71 | Differential ADC, Integrated Op Amps |
PIC18F45Q71
Differential ADC, Integrated Op Amps
|
PIC18F45Q71 | Differential ADC, Integrated Op Amps |
PIC18F24Q71
Differential ADC, Integrated Op Amps
|
PIC18F24Q71 | Differential ADC, Integrated Op Amps |
PIC18F25Q71
Differential ADC, Integrated Op Amps
|
PIC18F25Q71 | Differential ADC, Integrated Op Amps |