We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

TB3273

Title
Title
Getting Started With CLC on PIC18
Name
Name
TB3273
Date
Date
07/08/2020
Description
Description
Using logic gates, systems can make decisions based on criteria without Central Processing Unit (CPU) intervention. Traditionally, these logic gates are manually implemented as external components. However, the PIC® microcontrollers (MCUs) offer this as a built-in functionality. The Configurable Logic Cell (CLC) has a variety of basic gates, as well as sequential logic options that can be customized to create the logic specific to many applications. Using these logic gates, the CLC gives the ability of combining signals to make a new custom signal without running code to execute it. The CLC also offers flexible input selection (internal, external signals) and configurable output for internal or external use with the help of the Peripheral Pin Select (PPS).

Silicon Products

Title Product Title
PIC18F06Q41
Compact, Powerful MCUs with Advanced Analog
PIC18F06Q41 Compact, Powerful MCUs with Advanced Analog
PIC18F06Q40
Robust MCUs for Compact Designs
PIC18F06Q40 Robust MCUs for Compact Designs
PIC18F04Q41
Compact, Powerful MCUs with Advanced Analog
PIC18F04Q41 Compact, Powerful MCUs with Advanced Analog
PIC18F26Q43
Versatile MCUs with Hardware Customization
PIC18F26Q43 Versatile MCUs with Hardware Customization
PIC18F05Q41
Compact, Powerful MCUs with Advanced Analog
PIC18F05Q41 Compact, Powerful MCUs with Advanced Analog
PIC18F04Q40
Robust MCUs for Compact Designs
PIC18F04Q40 Robust MCUs for Compact Designs
PIC18F27Q10
PIC18F27Q10
PIC18F15Q20
Compact MCUs with I3C and integrated level shifters
PIC18F15Q20 Compact MCUs with I3C and integrated level shifters
PIC18F14Q20
Compact MCUs with I3C and integrated level shifters
PIC18F14Q20 Compact MCUs with I3C and integrated level shifters
PIC18F05Q40
Robust MCUs for Compact Designs
PIC18F05Q40 Robust MCUs for Compact Designs
PIC18F05Q20
Compact MCUs with I3C and integrated level shifters
PIC18F05Q20 Compact MCUs with I3C and integrated level shifters
PIC18F04Q20
Compact MCUs with I3C and integrated level shifters
PIC18F04Q20 Compact MCUs with I3C and integrated level shifters
PIC18F14Q40
Robust MCUs for Compact Designs
PIC18F14Q40 Robust MCUs for Compact Designs
PIC18F25Q43
Versatile MCUs with Hardware Customization
PIC18F25Q43 Versatile MCUs with Hardware Customization