TB073

Title
Title
Selecting an MCP21XX Device for IrDA® Applications
Name
Name
TB073
Date
Date
06/24/2015
Application Categories
Application Categories
Wireless Communication / Infrared
Description
Description
With a growing number of device options within the MCP21XX family, a guide to help select which device could be a good fit for your application has been created. All the MCP21XX devices interface to the Host Controller with a UART. The MCP2120 device uses only the TX and RX signals, while the MCP215X and MCP2140 devices use the TX and RX signals, as well as up to 6 other non-data signals. For additional information on this Host UART interface for the MCP215X (also valid for the MCP2140), please refer to Application Note 858 (DS00858).

Development Tools

Title Part Number Title
MCP2150DM
MCP2150 DEVELOPER'S BOARD
MCP2150DM MCP2150DM MCP2150 DEVELOPER'S BOARD
MCP212XDM
MCP2120/22 DEVELOPER'S BOARD
MCP212XDM MCP212XDM MCP2120/22 DEVELOPER'S BOARD

Silicon Products

Title Product Title
MCP2120
Infrared Encoder/Decoder, IrDA® Support
MCP2120 Infrared Encoder/Decoder, IrDA® Support
MCP2140
IrDA® Standard Protocol Stack controller with Fixed 9600 Band Communication Rate
MCP2140 IrDA® Standard Protocol Stack controller with Fixed 9600 Band Communication Rate
MCP2150
IrDA® Standard Protocol Stack Controller Supporting DTE Applications
MCP2150 IrDA® Standard Protocol Stack Controller Supporting DTE Applications
MCP2155
IrDA® Standard Protocol Stack Controller Supporting DTE Applications
MCP2155 IrDA® Standard Protocol Stack Controller Supporting DTE Applications