Title |
Title
Connecting the MCP2150 to the Palm? Operating System
|
---|---|
Name |
Name
TB049
|
Date |
Date
06/24/2015
|
Application Categories |
Application Categories
Wireless Communication /
Infrared
|
Description |
Description
This technical brief demonstrates the operation of the MCP2150 with the Palm? Operating System (OS). The MCP2150 is an IrDA® protocol handler with an encoder/decoder. This allows the MCP2150 to be used as a ?Virtual Connector?, a wireless link between an embedded application and an IrDA host. This host can be a handheld device using the Palm OS®. Personal Digital Assistants (PDA) devices are an excellent host platform for use with the MCP2150 because of the light weight, low cost, ease of use, and portability of these devices. Figure 1 shows typical implementation of the MCP2150 in an embedded system.
|
Title | Product | Title |
---|---|---|
MCP2140
IrDA® Standard Protocol Stack controller with Fixed 9600 Band Communication Rate
|
MCP2140 | IrDA® Standard Protocol Stack controller with Fixed 9600 Band Communication Rate |
MCP2150
IrDA® Standard Protocol Stack Controller Supporting DTE Applications
|
MCP2150 | IrDA® Standard Protocol Stack Controller Supporting DTE Applications |
MCP2155
IrDA® Standard Protocol Stack Controller Supporting DTE Applications
|
MCP2155 | IrDA® Standard Protocol Stack Controller Supporting DTE Applications |