We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

DUALMOTORCONTROLWITHTHEDSPIC33

Title
Title
White Paper
Name
Name
DUALMOTORCONTROLWITHTHEDSPIC33
Date
Date
04/28/2020
Description
Description
This White Paper explains the implementation of sensorless, Field-Oriented Control (FOC) of two (dual) Permanent Magnet Synchronous Motors (PMSM) using a single dsPIC33CK device family DSC. Many costsensitive applications, such as Heating, Ventilating and Air Conditioning (HVAC) systems, use Variable Speed Drives (VSDs) in order to run more than one motor to manage both compressors and fans. Most designs require separate controllers for each motor, but with the help of Microchip Technology’s dsPIC33CK family of DSCs, sensorless FOC algorithms can be efficiently executed for both PMSM motors.

Files

Title Title Download Date Size
Dual Motor Control Source Code for DV330100 using dsPIC33CK256MP508 3.0 MB 04/27/2020 Dual Motor Control Source Code for DV330100 using dsPIC33CK256MP508 Download 04/27/2020 3.0 MB

Development Tools

Title Part Number Title
DV330100
LOW VOLTAGE MOTOR CONTROL DEVELOPMENT BUNDLE (SIGNAL BOARD & DRIVE BOARD)
DV330100 DV330100 LOW VOLTAGE MOTOR CONTROL DEVELOPMENT BUNDLE (SIGNAL BOARD & DRIVE BOARD)