AN927

Title
Title
Data Throughput and the MCP215X
Name
Name
AN927
Date
Date
06/24/2015
Application Categories
Application Categories
Wireless Communication / Infrared
Description
Description
Throughput is based on many factors, some of which are determined by the Secondary Device (Host Controller + MCP215X) and others determined by the Primary Device. This application note will focus on what techniques can be used on the interface between the Host Controller and the MCP215X. This application note discusses techniques which will help the data transfer throughput between an IrDA® Standard Primary Device and Embedded System to be optimized. The Embedded System (Secondary Device) uses a MCP215X device for the IrDA Standard communication (IrCOMM 9-wire ?cooked? service class). Figure 1 shows a typical IrDA® Standard system. All timing measurements and screen captures in this application note are performed using a Palm Tungsten T2 PDA as the Primary Device. Using a different Primary Device may give different results.

Files

Title Title Download Date Size
AN927 Source Code - Data Throughput and the MCP215X 10.3 KB 12/17/2012 AN927 Source Code - Data Throughput and the MCP215X Download 12/17/2012 10.3 KB

Development Tools

Title Part Number Title
MCP2150DM
MCP2150 DEVELOPER'S BOARD
MCP2150DM MCP2150DM MCP2150 DEVELOPER'S BOARD

Silicon Products

Title Product Title
MCP2120
Infrared Encoder/Decoder, IrDA® Support
MCP2120 Infrared Encoder/Decoder, IrDA® Support
MCP2150
IrDA® Standard Protocol Stack Controller Supporting DTE Applications
MCP2150 IrDA® Standard Protocol Stack Controller Supporting DTE Applications
MCP2155
IrDA® Standard Protocol Stack Controller Supporting DTE Applications
MCP2155 IrDA® Standard Protocol Stack Controller Supporting DTE Applications