AN923

Title
Title
Using the MCP2120 Developer's Board of "IR Sniffing"
Name
Name
AN923
Date
Date
06/24/2015
Application Categories
Application Categories
Wireless Communication / Infrared
Description
Description
This application note discusses the implementation of an "IR Sniffer" using the MCP2120 Developer's Board connected to a PC running a program called "Listen32". This application note will: (1) Discuss the requirements for capturing the IR data (2) Provide an introduction on how to read the captured data and (3) Discuss some of the system's limitations

Development Tools

Title Part Number Title
MCP2150DM
MCP2150 DEVELOPER'S BOARD
MCP2150DM MCP2150DM MCP2150 DEVELOPER'S BOARD
MCP212XDM
MCP2120/22 DEVELOPER'S BOARD
MCP212XDM MCP212XDM MCP2120/22 DEVELOPER'S BOARD

Silicon Products

Title Product Title
MCP2120
Infrared Encoder/Decoder, IrDA® Support
MCP2120 Infrared Encoder/Decoder, IrDA® Support
MCP2140
IrDA® Standard Protocol Stack controller with Fixed 9600 Band Communication Rate
MCP2140 IrDA® Standard Protocol Stack controller with Fixed 9600 Band Communication Rate
MCP2150
IrDA® Standard Protocol Stack Controller Supporting DTE Applications
MCP2150 IrDA® Standard Protocol Stack Controller Supporting DTE Applications
MCP2140A
IrDA® Standard Protocol Stack controller with Fixed 9600 Band Communication Rate
MCP2140A IrDA® Standard Protocol Stack controller with Fixed 9600 Band Communication Rate
MCP2155
IrDA® Standard Protocol Stack Controller Supporting DTE Applications
MCP2155 IrDA® Standard Protocol Stack Controller Supporting DTE Applications
MCP2122
Infrared Encoder/Decoder Compatible with HSDL-7000
MCP2122 Infrared Encoder/Decoder Compatible with HSDL-7000