We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

AN894

Title
Title
Motor Control Sensor Feedback Circuits
Name
Name
AN894
Date
Date
06/24/2015
Application Categories
Application Categories
Automotive / Body System
Functional Enablement / Input & Sensor Interface
Functional Enablement / Motor Control
Home Appliance / Motor Control
Motor Control / AC Induction Motors
Motor Control / Brushed DC Motors
Motor Control / Brushless DC Motors
Motor Control / Stepper Motors
Motor Control / Switched Reluctance Motors
Description
Description
Sensors are a critical component in a motor control system. They are used to sense the current, position, speed and direction of the rotating motor. Recent advancements in sensor technology have improved the accuracy and reliability of sensors, while reducing the cost. Many sensors are now available that integrate the sensor and signal-conditioning circuitry into a single package. In most motor control systems, several sensors are used to provide feedback information on the motor. These sensors are used in the control loop and to improve the reliability by detecting fault conditions that may damage the motor. As an example, Figure 1 provides a block diagram of a DC motor control system to show the sensor feedback provided for a typical motor control.