AN889

Title
Title
VF Control of 3-Phase Induction Motors Using PIC16F7X7 Microcontrollers
Name
Name
AN889
Date
Date
06/24/2015
Application Categories
Application Categories
Motor Control / AC Induction Motors
Product Categories
Product Categories
8-bit MCU
Linear Devices / Comparators
Description
Description
An induction motor can run only at its rated speed when it is connected directly to the main supply. However, many applications need variable speed operations. This is felt the most in applications where input power is directly proportional to the cube of motor speed. In applications like the induction motor-based centrifugal pump, a speed reduction of 20% results in an energy savings of approximately 50%.

Files

Title Title Download Date Size
VF Control of 3-Phase Induction Motors Using PIC16F7X7 Microcontrollers 96.1 KB 06/23/2015 VF Control of 3-Phase Induction Motors Using PIC16F7X7 Microcontrollers Download 06/23/2015 96.1 KB

Silicon Products