Title |
Title
Using the Microchip Ultra Low-power Wake-up Module
|
---|---|
Name |
Name
AN879
|
Date |
Date
06/24/2015
|
Application Categories |
Application Categories
Functional Enablement /
Input & Sensor Interface
Peripheral /
XLP
Signal Conditioning & Measurement /
Temperature Sensing
|
Product Categories |
Product Categories
8-bit MCU
Linear Devices /
Comparators
Power Management ICs /
Voltage Detectors
|
Description |
Description
This application note describes ways to reduce system current consumption with the use of the Ultra Low-power Wake-up (ULPWU) module. Currently, the PIC16F684 has this module, but other low pin count parts will have it as well. The primary use of this module is as an Ultra Low-power Wake-up (ULPWU) timer, but its functionality can be expanded to function as a temperature sensor and/or a low-voltage detector. The main and expanded functions of this module are explained in this document. Many low-power applications require that the microprocessor wake-up from a Sleep state on a periodic basis to check the status of some signal. It can then react depending on a measurement and go back to Sleep until the next timed wake-up. This is a widely used method for reducing overall system current
|
Title | Product | Title |
---|---|---|
PIC16F676
Newer Device Available PIC16F18324
|
PIC16F676 | Newer Device Available PIC16F18324 |
PIC16F677 | PIC16F677 | |
PIC16F684
Newer Device Available PIC16F18324
|
PIC16F684 | Newer Device Available PIC16F18324 |
PIC16F687
Newer Device Available PIC16F18344
|
PIC16F687 | Newer Device Available PIC16F18344 |
PIC16F685
Newer Device Available PIC16F18344
|
PIC16F685 | Newer Device Available PIC16F18344 |
PIC16F689
Newer Device Available PIC16F18344
|
PIC16F689 | Newer Device Available PIC16F18344 |
PIC16F690
Newer Device Available PIC16F18344
|
PIC16F690 | Newer Device Available PIC16F18344 |
PIC12F629
Newer Device Available PIC16F18313
|
PIC12F629 | Newer Device Available PIC16F18313 |
PIC12F683
Newer Device Available PIC16F18323
|
PIC12F683 | Newer Device Available PIC16F18323 |
PIC16F630
Newer Device Available PIC16F18324
|
PIC16F630 | Newer Device Available PIC16F18324 |
PIC16F688
Newer Device Available PIC16F18325
|
PIC16F688 | Newer Device Available PIC16F18325 |
PIC16F631
Newer Device Available PIC16F18344
|
PIC16F631 | Newer Device Available PIC16F18344 |
PIC12F675
Newer Device Available PIC16F18313
|
PIC12F675 | Newer Device Available PIC16F18313 |