AN858

Title
Title
Interfacing The MCP215X to a Host Controller
Name
Name
AN858
Date
Date
06/24/2015
Application Categories
Application Categories
Wireless Communication / Infrared
Description
Description
This application note discusses the operation of the MCP215X Host UART interface, implements an embedded system (as an IrDA® Standard Secondary device), and describes the setup of Personal Digital Assistants (PDA) devices to operate as the IrDA Standard Primary device.The Host UART interface includes non-data Flow Control signals. These are the signals between a Host Controllerand a MCP215X device (see Figure 1). References in this document to the MCP215X device mean either the MCP2150 device or the MCP2155 device.The embedded system is comprised of an Optical Transceiver circuit, a MCP215X device and a Host Controller (PIC16F87X). This typical embedded system implementation is shown in Figure 1.

Files

Title Title Download Date Size
AN858 Source Code - Interfacing The MCP215X to a Host Controller 65.6 KB 06/23/2015 AN858 Source Code - Interfacing The MCP215X to a Host Controller Download 06/23/2015 65.6 KB

Development Tools

Title Part Number Title
MCP2150DM
MCP2150 DEVELOPER'S BOARD
MCP2150DM MCP2150DM MCP2150 DEVELOPER'S BOARD

Silicon Products

Title Product Title
MCP2140
IrDA® Standard Protocol Stack controller with Fixed 9600 Band Communication Rate
MCP2140 IrDA® Standard Protocol Stack controller with Fixed 9600 Band Communication Rate
MCP2150
IrDA® Standard Protocol Stack Controller Supporting DTE Applications
MCP2150 IrDA® Standard Protocol Stack Controller Supporting DTE Applications
MCP2140A
IrDA® Standard Protocol Stack controller with Fixed 9600 Band Communication Rate
MCP2140A IrDA® Standard Protocol Stack controller with Fixed 9600 Band Communication Rate
MCP2155
IrDA® Standard Protocol Stack Controller Supporting DTE Applications
MCP2155 IrDA® Standard Protocol Stack Controller Supporting DTE Applications