Title |
Title
A CAN System Using Multiple MCP25050 I/O Expanders
|
---|---|
Name |
Name
AN816
|
Date |
Date
06/24/2015
|
Application Categories |
Application Categories
Peripheral /
CAN
|
Description |
Description
The MCP25050 I/O Expander is an effective device that is used in a Controller Area Network (CAN) which operates without the use of a microcontroller. It supports CAN V2.0B with bit rates up to 1Mb/s. Since the I/O Expander is a stand-alone device, it can be configured to user defaults using a software template. These defaults are stored in non-volatile EPROM. A network protocol must be chosen that supports a Master Node. The Master Node is required for peer to peer communications between I/O Expander Nodes and therefore handles communication to and from all I/O Expander Nodes. For this design we have chosen the CAN-NET protocol which provides a generic framework for communication that natively supports I/O Expander Nodes. The CAN-NET framework allows users to develop a proprietary protocol for use by their own products.
|
Title | Title | Download | Date | Size |
---|---|---|---|---|
AN816 Source Code - A CAN System Using Multiple MCP25050 I/O Expanders 37.3 KB 06/24/2015 | AN816 Source Code - A CAN System Using Multiple MCP25050 I/O Expanders | Download | 06/24/2015 | 37.3 KB |
Title | Product | Title |
---|---|---|
MCP25050
Mixed-Signal Input/Output Expander. Contains up to 8 digital I/O, up to 4 10-bit A/D converters and up to 2 PWM outputs configurable by user.
|
MCP25050 | Mixed-Signal Input/Output Expander. Contains up to 8 digital I/O, up to 4 10-bit A/D converters and up to 2 PWM outputs configurable by user. |
MCP25055
Mixed Signal Input/Output Expander. Contains up to 8 digital I/O, up to 4 10-bit A/D converters, up to 2 PWM outputs and a one-wire line driver optio
|
MCP25055 | Mixed Signal Input/Output Expander. Contains up to 8 digital I/O, up to 4 10-bit A/D converters, up to 2 PWM outputs and a one-wire line driver optio |
MCP25020
CAN Input/Output Expander. Contains up to 8 digital I/O and up to 2 PWM ouputs configurable by the user.
|
MCP25020 | CAN Input/Output Expander. Contains up to 8 digital I/O and up to 2 PWM ouputs configurable by the user. |
MCP25025
CAN Input/Output Expander. Contains up to 8 digital I/O, up to 2 PWM outputs, and a one-wire line driver option configurable by the user.
|
MCP25025 | CAN Input/Output Expander. Contains up to 8 digital I/O, up to 2 PWM outputs, and a one-wire line driver option configurable by the user. |