We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

AN815

Title
Title
Understanding the MCP250XX Devices
Name
Name
AN815
Date
Date
06/24/2015
Description
Description
This application note discusses the operation of the MCP250XX and details some of the features and capabilities of the device that are not normally discussed in the data sheet. This application note assumes familiarity with the MCP250XX data sheet (DS21664), however, some discussion may be repeated. Each of the modules in the block diagram (Figure 5) are discussed in detail and loosely follows the layout of the data sheet. Together with the data sheet, this application note will provide the information needed to fully understand Microchip?s CAN I/O expander solution.

Silicon Products

Title Product Title
MCP25050
Mixed-Signal Input/Output Expander. Contains up to 8 digital I/O, up to 4 10-bit A/D converters and up to 2 PWM outputs configurable by user.
MCP25050 Mixed-Signal Input/Output Expander. Contains up to 8 digital I/O, up to 4 10-bit A/D converters and up to 2 PWM outputs configurable by user.
MCP25055
Mixed Signal Input/Output Expander. Contains up to 8 digital I/O, up to 4 10-bit A/D converters, up to 2 PWM outputs and a one-wire line driver optio
MCP25055 Mixed Signal Input/Output Expander. Contains up to 8 digital I/O, up to 4 10-bit A/D converters, up to 2 PWM outputs and a one-wire line driver optio
MCP25020
CAN Input/Output Expander. Contains up to 8 digital I/O and up to 2 PWM ouputs configurable by the user.
MCP25020 CAN Input/Output Expander. Contains up to 8 digital I/O and up to 2 PWM ouputs configurable by the user.
MCP25025
CAN Input/Output Expander. Contains up to 8 digital I/O, up to 2 PWM outputs, and a one-wire line driver option configurable by the user.
MCP25025 CAN Input/Output Expander. Contains up to 8 digital I/O, up to 2 PWM outputs, and a one-wire line driver option configurable by the user.