AN8131

Title
Title
AVR455: ATAVRSB201 User Guide
Name
Name
AN8131
Date
Date
12/11/2016
Description
Description
The ATAVRSB201-1/SB201-2 kits are evaluation and development kits for the new Atmel AVR smart battery device ATmega16HVA which is made for battery packs with 1 series or 2 series lithium ion and lithium polymer cells.

Files

Title Title Download Date Size
AN_8131 Source Code - The ATAVRSB201-1/SB201-2 kits are evaluation and development kits for the new Atmel AVR smart battery device ATmega16HVA which is made for battery packs with 1 series or 2 series lithium ion and lithium polymer cells. 2.7 MB 01/02/2017 AN_8131 Source Code - The ATAVRSB201-1/SB201-2 kits are evaluation and development kits for the new Atmel AVR smart battery device ATmega16HVA which is made for battery packs with 1 series or 2 series lithium ion and lithium polymer cells. Download 01/02/2017 2.7 MB

Development Tools

Title Part Number Title
ATAVRSB201
ATAVRSB201
ATAVRSB201 ATAVRSB201 ATAVRSB201
ATAVRSB200
ATAVRSB200
ATAVRSB200 ATAVRSB200 ATAVRSB200