We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

AN797

Title
Title
System Design Practice (TC4426/7/8, TC4426A/7A/8A)
Name
Name
AN797
Date
Date
06/24/2015
Product Categories
Product Categories
Power Management ICs / Power MOSFET Drivers
Description
Description
The TC4426/4427/4428 are high-speed power MOSFET drivers built using Microchip Technology's tough CMOS process. They are improved versions of the earlier TC426/427/428 family of high-speed power MOSFET drivers (with which they are pin compatible) and are capable of giving reliable service in far more demanding electrical environments. They will not latch up under any conditions within their power and voltage ratings. They are not subject to damage when up to 5V of noise spiking (of either polarity) occurs on the ground pin. They can accept, without damage or logic upset, up to 500mA of reverse current (of either polarity) being forced back into their outputs. All terminals are fully protected against up to 4kV of electrostatic discharge.

Silicon Products

Title Product Title
TC4427A
Dual 1.5 A MOSFET Gate Driver
TC4427A Dual 1.5 A MOSFET Gate Driver
TC4428
Dual 1.5 MOSFET Gate Driver
TC4428 Dual 1.5 MOSFET Gate Driver
TC4426
Dual 1.5 A MOSFET Gate Driver
TC4426 Dual 1.5 A MOSFET Gate Driver
TC4428A
Dual 1.5 A MOSFET Gate Driver
TC4428A Dual 1.5 A MOSFET Gate Driver
TC4426A
Dual 1.5 A MOSFET Gate Driver
TC4426A Dual 1.5 A MOSFET Gate Driver
TC4427
Dual 1.5 A MOSFET Gate Driver
TC4427 Dual 1.5 A MOSFET Gate Driver