Title |
Title
Simplify A/D Converter Interface with Software (TC7135)
|
---|---|
Name |
Name
AN785
|
Date |
Date
06/24/2015
|
Application Categories |
Application Categories
Display /
Segmented LCD
Signal Conditioning & Measurement /
ADC
|
Product Categories |
Product Categories
Mixed Signal /
Display A D Converters
|
Description |
Description
Integrating analog-to-digital converters (ADCs) featuring binary-coded decimal (BCD) outputs for display interface offer a number of excellent features, as well as high resolution, at a very low cost. These advantages include auto-zeroing, sign-magnitude coding, noise averaging, and high impedance inputs and are also attractive for microprocessor-based systems. Unfortunately, many display-oriented ADCs are difficult to interface due to the multiplexed BCD format of the outputs. An exception is the 4-1/2 digit TC7135 ADC, which provides a "strobe" output.
|