AN780

Title
Title
15-Kilogram Scale Using the TC520 (TC500/A, TC520)
Name
Name
AN780
Date
Date
06/24/2015
Application Categories
Application Categories
Signal Conditioning & Measurement / ADC
Product Categories
Product Categories
Mixed Signal / A D Converters Dual Slope
Description
Description
A 15kg weighing scale was designed using Microchip's TC500A Analog Processor and the TC520 16-bit Controller. The scale is required to resolve down to 1/8 gram and correct to within 61/2 gram. This project takes into account all aspects of a functional scale: Dynamic Range, Strain Gauge Compensation, Zeroing, Oversampling, Units Conversion (kilograms to pounds). The TC500A is an analog processor device which performs a dual-slope analog-to-digital conversion function. All of the counting and timing for the conversion must be controlled by an external source. In nearly all applications, this control source is a microprocessor. The microprocessor is programmed to monitor the status and to control the timing of the TC500A. It must also be programmed to count the conversion results.

Silicon Products

Title Product Title
TC14433
3-1/2 Digit, Analog-to-Digital Converter
TC14433 3-1/2 Digit, Analog-to-Digital Converter
TC7135
TC7135
TC850
15-Bit, Fast Integrating CMOS A/D Converter
TC850 15-Bit, Fast Integrating CMOS A/D Converter
TC835
TC835
TC500
Dual Slope ADC
TC500 Dual Slope ADC