We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

AN776

Title
Title
DC Performance Comparisons of CMOS vs Bipolar LDOs When Operating in "Dropout" (Vin = Nominal Vout) Mode (list devices)
Name
Name
AN776
Date
Date
06/24/2015
Product Categories
Product Categories
Power Management ICs / Battery Management
Power Management ICs / Voltage Detectors
Description
Description
More and more, battery operated systems are requiring lower terminal voltages to power internal circuits. Multi-cell designs are rapidly migrating to single-cell architectures to reduce system cost. A prime example of this system type is digital cameras, which often use a single-cell 3.6V Li-Ion battery for their power source. Digital cameras contain high-speed memory ICs, which require tight voltage regulation at moderate loads to meet the required timing parameters of the system. Precision low dropout (LDO) regulator devices can be used to meet these requirements but in doing so, the LDO regulators must be able to successfully operate in the ?dropout? mode as the battery discharges. Dropout mode is entered when the input voltage (from the battery source) is equal to the ?nominal output voltage? of the LDO; for example a 3.3V LDO enters dropout mode when its input voltage at the VIN pin is equal to 3.3V. Minimal output voltage droop and minimal LDO power dissipation are critical to meeting various system performance parameters and extending the life of the battery.

Silicon Products

Title Product Title
TC1262
500mA Fixed Output CMOS LDO
TC1262 500mA Fixed Output CMOS LDO
TC1015
High Accuracy Low Noise 100mA CMOS LDO
TC1015 High Accuracy Low Noise 100mA CMOS LDO
TC1185
150mA CMOS LDO w/ Shutdown and Vref Bypass
TC1185 150mA CMOS LDO w/ Shutdown and Vref Bypass
TC1055
100mA High Accuracy CMOS LDO w/ Shutdown and Error Output
TC1055 100mA High Accuracy CMOS LDO w/ Shutdown and Error Output
TC1054
50mA High Accuracy CMOS LDO w/ Shutdown and Error Output
TC1054 50mA High Accuracy CMOS LDO w/ Shutdown and Error Output
TC1014
High Accuracy Low Noise 50mA CMOS LDO
TC1014 High Accuracy Low Noise 50mA CMOS LDO
TC1186
150mA CMOS LDO with Shutdown and Error Output
TC1186 150mA CMOS LDO with Shutdown and Error Output
TC1016
High Accuracy Low Noise 80mA CMOS LDO
TC1016 High Accuracy Low Noise 80mA CMOS LDO
MCP1826
1.0A LDO
MCP1826 1.0A LDO
MCP1791
High Voltage Regulator w/5.0V Regulated Power Supply Output
MCP1791 High Voltage Regulator w/5.0V Regulated Power Supply Output
MCP1700
Low Quiescent Current LDO
MCP1700 Low Quiescent Current LDO
TC1174
300mA CMOS LDO with Shutdown and Vref Bypass
TC1174 300mA CMOS LDO with Shutdown and Vref Bypass
TC1265
800mA Fixed Output CMOS LDO with Shutdown
TC1265 800mA Fixed Output CMOS LDO with Shutdown
MCP1702
250mA low IQ LDO
MCP1702 250mA low IQ LDO
TC1263
500mA Fixed Output CMOS LDO with Shutdown
TC1263 500mA Fixed Output CMOS LDO with Shutdown
TC1173
300mA CMOS LDO w/ Shutdown Error Output and Bypass Input
TC1173 300mA CMOS LDO w/ Shutdown Error Output and Bypass Input
MCP1790
High-Voltage, LDO, 70 mA
MCP1790 High-Voltage, LDO, 70 mA
TC59
Low Dropout Negative Output Voltage Regulator
TC59 Low Dropout Negative Output Voltage Regulator
TC1301A
Dual LDO with Microcontroller Reset Function
TC1301A Dual LDO with Microcontroller Reset Function
TC1107
300mA CMOS LDO with Shutdown and Vref Bypass
TC1107 300mA CMOS LDO with Shutdown and Vref Bypass
MCP1726
1A Low Voltage Low lq LDO
MCP1726 1A Low Voltage Low lq LDO
MCP1703
Low Iq 250mA LDO, Vin 16V max, Vout =3.0V
MCP1703 Low Iq 250mA LDO, Vin 16V max, Vout =3.0V
TC1073
100mA CMOS LDO w/ Shutdown, Error Output, and Vref Bypass
TC1073 100mA CMOS LDO w/ Shutdown, Error Output, and Vref Bypass
MCP1812
300 mA Ultra-Low Iq LDO
MCP1812 300 mA Ultra-Low Iq LDO
MCP1701A
3.3V LDO Positive Voltage Regulator 2% Tol
MCP1701A 3.3V LDO Positive Voltage Regulator 2% Tol
TC2054
50mA CMOS LDO with Shutdown and Error Output
TC2054 50mA CMOS LDO with Shutdown and Error Output
TC1264
800mA Fixed Output CMOS LDO with Shutdown
TC1264 800mA Fixed Output CMOS LDO with Shutdown
TC1189
MAX8863/64 120mA Linear Regulator with Auto Discharge
TC1189 MAX8863/64 120mA Linear Regulator with Auto Discharge
MCP1825S
500mA Low Voltage, Low IQ LDO
MCP1825S 500mA Low Voltage, Low IQ LDO
TC1269
300mA CMOS LDO w/ Shutdown and Vref Bypass
TC1269 300mA CMOS LDO w/ Shutdown and Vref Bypass
TC1266
EOL
TC1266 EOL
MCP1725
500mA CMOS LDO w/ Power Good & Shutdown
MCP1725 500mA CMOS LDO w/ Power Good & Shutdown
TC1224
100mA CMOS LDO with Shutdown
TC1224 100mA CMOS LDO with Shutdown
TC1300
300mA CMOS LDO with Microcontroller Reset
TC1300 300mA CMOS LDO with Microcontroller Reset
MCP1711
150 mA Ultra-Low Iq, Capless LDO Regulator
MCP1711 150 mA Ultra-Low Iq, Capless LDO Regulator
TC1305
TC1305
TC2055
100mA CMOS LDO with Shutdown and Error Output
TC2055 100mA CMOS LDO with Shutdown and Error Output
MCP1824
300mA CMOS LDO, Vout=2.5V, Extended Temp Range
MCP1824 300mA CMOS LDO, Vout=2.5V, Extended Temp Range
TC1306
TC1306
TC1108
300mA CMOS LDO
TC1108 300mA CMOS LDO
TC55
EOL
TC55 EOL
TC1187
150mA Adjustable CMOS LDO with Shutdown
TC1187 150mA Adjustable CMOS LDO with Shutdown
TC1188
MAX8863/64 120mA Linear Regulator
TC1188 MAX8863/64 120mA Linear Regulator
MCP1826S
1.0A LDO
MCP1826S 1.0A LDO
MCP1701
3.0V LDO POSITIVE VOTLAGE Regulator 2% TOL.
MCP1701 3.0V LDO POSITIVE VOTLAGE Regulator 2% TOL.
TC2186
150mA CMOS LDO with Shutdown and Error Output
TC2186 150mA CMOS LDO with Shutdown and Error Output
TC1223
50mA CMOS LDO with Shutdown
TC1223 50mA CMOS LDO with Shutdown
TC1301B
Dual LDO with Microcontroller Reset Function
TC1301B Dual LDO with Microcontroller Reset Function
MCP1827S
1.5A LDO. 133K Analog 0.6um Poly gate, Triple metal w/ESD Fuse process.
MCP1827S 1.5A LDO. 133K Analog 0.6um Poly gate, Triple metal w/ESD Fuse process.
MCP1827
1.5A LDO Regulator
MCP1827 1.5A LDO Regulator
TC2014
50mA CMOS LDO w/ Shutdown and Vref Bypass
TC2014 50mA CMOS LDO w/ Shutdown and Vref Bypass
MCP1801
High PSRR 150 mA LDO, Vin 10V max, Vout =0.9V
MCP1801 High PSRR 150 mA LDO, Vin 10V max, Vout =0.9V
TC2015
100mA CMOS LDO with Shutdown and Vref Bypass
TC2015 100mA CMOS LDO with Shutdown and Vref Bypass
MCP1825
500mA Low Voltage, Low IQ LDO
MCP1825 500mA Low Voltage, Low IQ LDO
MCP1727
1.5A Low Voltage LDO
MCP1727 1.5A Low Voltage LDO
TC1267
EOL
TC1267 EOL
MCP1802
High PSRR 300 mA LDO, Vin 10V max, Vout =0.9V
MCP1802 High PSRR 300 mA LDO, Vin 10V max, Vout =0.9V
TC1302A
Low Quiescent Current Dual Output LDO
TC1302A Low Quiescent Current Dual Output LDO
TC1307
Four-Channel CMOS LDO with Select Mode, Shutdown and Independent Reset
TC1307 Four-Channel CMOS LDO with Select Mode, Shutdown and Independent Reset
TC1017
150mA Tiny CMOS LDO with Shutdown
TC1017 150mA Tiny CMOS LDO with Shutdown
TC1302B
Low Quiescent Current Dual Output LDO
TC1302B Low Quiescent Current Dual Output LDO
TC57
EOL
TC57 EOL
TC1071
100mA Adjustable CMOS LDO w/ Shutdown
TC1071 100mA Adjustable CMOS LDO w/ Shutdown
TC2117
800mA Fixed Low Dropout Positive Regulator
TC2117 800mA Fixed Low Dropout Positive Regulator
TC1072
50mA CMOS LDO w/ Shutdown, Error Output, and Vref Bypass
TC1072 50mA CMOS LDO w/ Shutdown, Error Output, and Vref Bypass
MCP1824S
300mA CMOS LDO, Vout=2.5V, Extended Temp Range
MCP1824S 300mA CMOS LDO, Vout=2.5V, Extended Temp Range
TC1268
EOL
TC1268 EOL
TC1070
50mA Adjustable CMOS LDO w/ Shutdown
TC1070 50mA Adjustable CMOS LDO w/ Shutdown
TC2185
150mA CMOS LDO w/ Shutdown and Vref Bypass
TC2185 150mA CMOS LDO w/ Shutdown and Vref Bypass